??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA91WS033
HELP_VARIABLE
Company
Bodenschatz
Description
Shower curtain rail C-shaped (quarter circle), aluminium - Sanitary accessories
Bill of material
BA91WS033
BNR
Order number
BA91WS033
PD
Product description
BODENSCHATZ shower curtain rail, quarter circle, 100 x 100 cm, radius 50 cm 20 glider elements, fixing material, profile aluminum C-shaped powder coated adjustable, ceiling support recommended
ARTNR
Article number
104523
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
White RAL9016
MASS
Dimensions
100 x 100 cm
WSM
Wall / standing model
Wall model
W
Width
1003.5 mm
H
Height
50 mm
L
Length
1003.5 mm
GW
Installation height
2 m
NW
Netto weight
2.00 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA91WS033/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.