??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA91WS031
HELP_VARIABLE
Company
Bodenschatz
Description
Shower curtain rail C-shaped (quarter circle), aluminium - Sanitary accessories
Bill of material
BA91WS031
BNR
Order number
BA91WS031
PD
Product description
BODENSCHATZ shower curtain rail, quarter circle, 80 x 80 cm, Radius 50 cm 16 glider elements, fixing material Profile aluminum C-shaped powder coated adjustable, Ceiling support recommended
ARTNR
Article number
104521
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
White RAL9016
MASS
Dimensions
80 x 80 cm
WSM
Wall / standing model
Wall model
W
Width
803.5 mm
H
Height
50 mm
L
Length
803.5 mm
GW
Installation height
2 m
NW
Netto weight
1.28 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA91WS031/
Preview - Generation
Preview
3D
Dimension
2D