??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA91WS021
HELP_VARIABLE
Company
Bodenschatz
Description
U-shaped shower curtain rail, Aluminium - Sanitary accessories
Bill of material
BA91WS021
BNR
Order number
BA91WS021
PD
Product description
BODENSCHATZ shower curtain rail, U-shaped, 80 x 80 x 80 cm, 18 glider elements, fixing material, aluminium Ceiling support recommended
ARTNR
Article number
104524
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
White RAL9016
MASS
Dimensions
80 x 80 x 80 cm
WSM
Wall / standing model
Wall model
W
Width
808 mm
H
Height
50 mm
L
Length
805 mm
GW
Installation height
2 m
NW
Netto weight
1.4 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA91WS021/
Preview - Generation
Preview
3D
Dimension
2D