??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA91VC038
HELP_VARIABLE
Company
Bodenschatz
Description
Ceiling support for shower curtain rail, aluminium - Sanitary accessories
Bill of material
BA91VC038
BNR
Order number
BA91VC038
PD
Product description
BODENSCHATZ ceiling support up to 100 cm, for shower curtain rail, fixing material, aluminium
ARTNR
Article number
106430
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
100 cm
WSM
Wall / standing model
Wall model
W
Width
24.5 mm
H
Height
1054.5 mm
L
Length
35.0 mm
GW
Installation height
3.0 m
NW
Netto weight
0.260 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA91VC038/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.