??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA91VC017
HELP_VARIABLE
Company
Bodenschatz
Description
L-shaped shower curtain rail, Aluminium - Sanitary accessories
Bill of material
BA91VC017
BNR
Order number
BA91VC017
PD
Product description
BODENSCHATZ shower curtain rail, L-shaped, 170 x 75 cm, 16 glider elements, fixing material aluminium Ceiling support recommended
ARTNR
Article number
104519
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
170 x 75 cm
WSM
Wall / standing model
Wall model
W
Width
768.5 mm
H
Height
53.5 mm
L
Length
1713.0 mm
GW
Installation height
2 m
NW
Netto weight
1.1000 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA91VC017/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.