??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA91VC012
HELP_VARIABLE
Company
Bodenschatz
Description
L-shaped shower curtain rail, Aluminium - Sanitary accessories
Bill of material
BA91VC012
BNR
Order number
BA91VC012
PD
Product description
BODENSCHATZ shower curtain rail, L-shaped, 90 x 90 cm, 12 glider elements, fixing material aluminium, adjustable Ceiling support recommended
ARTNR
Article number
104516
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
90 x 90 cm
WSM
Wall / standing model
Wall model
W
Width
919.0 mm
H
Height
52.0 mm
L
Length
919.0 mm
GW
Installation height
2 m
NW
Netto weight
0.8200 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA91VC012/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.