??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA90WS042
HELP_VARIABLE
Company
Bodenschatz
Description
Shower curtain rod, no-drilling fixing - Sanitary accessories
Bill of material
BA90WS042
BNR
Order number
BA90WS042
PD
Product description
BODENSCHATZ shower curtain rod, 125 - 220 cm, diameter 2.54 cm, no-drilling fixing, aluminium
ARTNR
Article number
104508
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
White
MASS
Dimensions
cm
Enter value for MASS
Dimensions
mm
cm
inch
ft
WSM
Wall / standing model
Wall model
W
Width
48 mm
H
Height
48 mm
L
Length
1519.5 mm
GW
Installation height
2 m
NW
Netto weight
0.55 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA90WS042/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.