??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA90VC037
HELP_VARIABLE
Company
Bodenschatz
Description
Ceiling support for shower curtain rods - Sanitary accessories
Bill of material
BA90VC037
BNR
Order number
BA90VC037
PD
Product description
BODENSCHATZ ceiling support, 51 - 100 cm for shower curtain rod, diameter 2 cm concealed fixing, chrome-plated brass
ARTNR
Article number
104559
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
cm
Enter value for MASS
Dimensions
mm
cm
inch
ft
WSM
Wall / standing model
Wall model
W
Width
61 mm
H
Height
1018.5 mm
L
Length
61 mm
GW
Installation height
3.0 m
NW
Netto weight
0.80 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA90VC037/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.