??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA90VC036
HELP_VARIABLE
Company
Bodenschatz
Description
Ceiling support for shower curtain rods - Sanitary accessories
Bill of material
BA90VC036
BNR
Order number
BA90VC036
PD
Product description
BODENSCHATZ ceiling support, up to 50 cm, for shower curtain rod, diameter 2 cm, concealed fixing, chrome-plated brass
ARTNR
Article number
104505
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
cm
WSM
Wall / standing model
Wall model
W
Width
61 mm
H
Height
523.5 mm
L
Length
61 mm
GW
Installation height
2.5 m
NW
Netto weight
0.15 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA90VC036/
Preview - Generation
Preview
3D
Dimension
2D