??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA90VC003
HELP_VARIABLE
Company
Bodenschatz
Description
I-shaped shower curtain rod, adjustable - Sanitary accessories
Bill of material
BA90VC003
BNR
Order number
BA90VC003
PD
Product description
BODENSCHATZ shower curtain rod, 100 cm, diameter 2 cm, concealed fixing, chrome-plated brass, adjustable
ARTNR
Article number
104485
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
100 cm
WSM
Wall / standing model
Wall model
W
Width
61 mm
H
Height
61 mm
L
Length
1000 mm
GW
Installation height
2 m
NW
Netto weight
1 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA90VC003/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.