??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC181
HELP_VARIABLE
Company
Bodenschatz
Description
LIV hook - Sanitary accessories
Bill of material
BA58VC181
BNR
Order number
BA58VC181
PD
Product description
LIV hook, protrusion 6 cm
ARTNR
Article number
105179
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
25 mm
H
Height
29 mm
L
Length
61 mm
GW
Installation height
1.6 m
NW
Netto weight
0.1 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC181/
Preview - Generation
Preview
3D
Dimension
2D