??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC150
HELP_VARIABLE
Company
Bodenschatz
Description
LIV toilet paper holder without lid - Sanitary accessories
Bill of material
BA58VC150
BNR
Order number
BA58VC150
PD
Product description
LIV toilet paper holder without lid fits on left or right side
ARTNR
Article number
105227
LODDEST
LOD Destination
LODLEVEL
LOD Level
MASS
Variant
Right
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
167 mm
H
Height
170 mm
L
Length
125 mm
GW
Installation height
0.7 m
NW
Netto weight
0.6 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
INFO
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/636/toilet-paper-holder-without-lid/
Preview - Generation
Preview
3D
Dimension
2D