??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC142
HELP_VARIABLE
Company
Bodenschatz
Description
LIV towel ring - Sanitary accessories
Bill of material
BA58VC142
BNR
Order number
BA58VC142
PD
Product description
LIV towel ring
ARTNR
Article number
105218
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
404 mm
H
Height
14.5 mm
L
Length
80 mm
GW
Installation height
0.8 m
NW
Netto weight
0.9 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC142/
Preview - Generation
Preview
3D
Dimension
2D