??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC139
HELP_VARIABLE
Company
Bodenschatz
Description
LIV towel holder with two arms, moveable - Sanitary accessories
Bill of material
BA58VC139
BNR
Order number
BA58VC139
PD
Product description
LIV towel rail with two movable arms, 33 cm
ARTNR
Article number
106072
LODDEST
LOD Destination
LODLEVEL
LOD Level
R
Rotation
R1
Rotation
MASS
Dimensions
33 cm
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
18 mm
H
Height
75 mm
L
Length
325 mm
GW
Installation height
0.8 m
NW
Netto weight
0.8 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
8302.5090
INFO
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/767/towel-rail/
Preview - Generation
Preview
3D
Dimension
2D