??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC125
HELP_VARIABLE
Company
Bodenschatz
Description
LIV soap dispenser, Savonnette - Sanitary accessories
Bill of material
BA58VC125
BNR
Order number
BA58VC125
PD
Product description
LIV soap dispenser, Savonnette, matt glass
ARTNR
Article number
105201
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
85 mm
H
Height
105 mm
L
Length
90 mm
GW
Installation height
1 m
NW
Netto weight
0.8 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
INFO
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/628/soap-dispenser-savonnette/
Preview - Generation
Preview
3D
Dimension
2D