??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC118
HELP_VARIABLE
Company
Bodenschatz
Description
LIV glass holder and soap holder - Sanitary accessories
Bill of material
BA58VC118
BNR
Order number
BA58VC118
PD
Product description
LIV glass holder and soap holder, clear glass
ARTNR
Article number
105197
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Variant
Clear glass
WSM
Wall / standing model
Wall model
W
Width
220 mm
H
Height
130 mm
L
Length
105 mm
GW
Installation height
1 m
NW
Netto weight
1.331 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC118/
Preview - Generation
Preview
3D
Dimension
2D