??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC116
HELP_VARIABLE
Company
Bodenschatz
Description
LIV double glass holder - Sanitary accessories
Bill of material
BA58VC116
BNR
Order number
BA58VC116
PD
Product description
LIV double glass holder, matt glass
ARTNR
Article number
105191
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Frosted glass
WSM
Wall / standing model
Wall model
W
Width
170 mm
H
Height
131 mm
L
Length
90 mm
GW
Installation height
1 m
NW
Netto weight
1.352 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC116/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.