??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC111
HELP_VARIABLE
Company
Bodenschatz
Description
LIV glass holder - Sanitary accessories
Bill of material
BA58VC111
BNR
Order number
BA58VC111
PD
Product description
LIV glass holder, clear glass
ARTNR
Article number
105183
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WF
Web color variant
Clear glass
WSM
Wall / standing model
Wall model
W
Width
85 mm
H
Height
131 mm
L
Length
90 mm
GW
Installation height
1 m
NW
Netto weight
0.7 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
INFO
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/616/glass-holder/
Preview - Generation
Preview
3D
Dimension
2D