??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC102
HELP_VARIABLE
Company
Bodenschatz
Description
LIV bath towel rail - Sanitary accessories
Bill of material
BA58VC102
BNR
Order number
BA58VC102
PD
Product description
LIV bath towel rail, 80 cm, protrusion 8 cm
ARTNR
Article number
105181
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
MASS
Dimensions
80 cm
WSM
Wall / standing model
Wall model
W
Width
842 mm
H
Height
15 mm
L
Length
80 mm
GW
Installation height
1.6 m
NW
Netto weight
1 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
8302.5090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC102/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.