??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC101
HELP_VARIABLE
Company
Bodenschatz
Description
LIV bath towel rail - Sanitary accessories
Bill of material
BA58VC101
BNR
Order number
BA58VC101
PD
Product description
LIV bath towel rail, 60 cm, protrusion 8 cm
ARTNR
Article number
105154
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
MASS
Dimensions
60 cm
WSM
Wall / standing model
Wall model
W
Width
642 mm
H
Height
15 mm
L
Length
80 mm
GW
Installation height
1.6 m
NW
Netto weight
1 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
8302.5090
INFO
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/608/bath-towel-rail/
Preview - Generation
Preview
3D
Dimension
2D