??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57VC281
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio Hook - Sanitary accessories
Bill of material
BA57VC281
BNR
Order number
BA57VC281
PD
Product description
NIA Adesio Hook protrusion 3,5 cm Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 0,7 ml SikaFast
ARTNR
Article number
107176
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
40 mm
H
Height
43 mm
L
Length
36 mm
GW
Installation height
1.1 m
NW
Netto weight
0.106 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57VC281
Preview - Generation
Preview
3D
Dimension
2D