??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57VC238
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio towel rail fixed with one arm - Sanitary accessories
Bill of material
BA57VC238
BNR
Order number
BA57VC238
PD
Product description
NIA Adesio Towel rail 33.6 cm Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 1,2 ml SikaFast
ARTNR
Article number
107160
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
33.6 cm
WSM
Wall / standing model
Drill / Glue
W
Width
33 mm
H
Height
68 mm
L
Length
336 mm
GW
Installation height
0.8 m
NW
Netto weight
0.40 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57VC238
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.