??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57VC227(architecture400)
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio soap dispenser savonnette - Sanitary accessories
Bill of material
BA57VC227(architecture400)
BNR
Order number
BA57VC227
PD
Product description
NIA Adesio Soap dispenser Savonnette Dispenser frosted 0.25 l unbreakableTritan BPAfree Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 1,2 ml SikaFast
ARTNR
Article number
107158
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Tritanglas unzerbrechlich
WSM
Wall / standing model
Drill / Glue
W
Width
85 mm
H
Height
129.5 mm
L
Length
95 mm
GW
Installation height
1 m
NW
Netto weight
0.64 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
84.798.992
CTN2
Customs tariff number DE, AT
84.798.997
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57VC227/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.