??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57VC171
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Handle - Sanitary accessories
Bill of material
BA57VC171
BNR
Order number
BA57VC171
PD
Product description
Nia Handle, straight Protrusion 6.1 cm max. load limit 75 kg
ARTNR
Article number
105629
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
350 mm
H
Height
18 mm
L
Length
61 mm
GW
Installation height
1.1 m
NW
Netto weight
0.8407 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
83.024.990
CNT2
Customs tariff number DE, AT
83.024.900
INFO
Product information
https://www.bodenschatz.ch/direct/BA57VC171
Preview - Generation
Preview
3D
Dimension
2D