??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57VC141
HELP_VARIABLE
Company
Bodenschatz
Description
Nia towel holder with two arms, moveable - Sanitary accessories
Bill of material
BA57VC141
BNR
Order number
BA57VC141
PD
Product description
Nia Towel holder 41 cm with two movable arms
ARTNR
Article number
105706
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
40 cm
WSM
Wall / standing model
Wall model
W
Width
18 mm
H
Height
75 mm
L
Length
405 mm
GW
Installation height
0.8 m
NW
Netto weight
0.9593 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57VC141
MASSX
40
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.