??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57VC119(architecture400)
HELP_VARIABLE
Company
Bodenschatz
Description
Nia soap dispenser and glass holder - Sanitary accessories
Bill of material
BA57VC119(architecture400)
BNR
Order number
BA57VC119
PD
Product description
NIA Combination soap dispenser and glass holder, glass frosted Capacity 0.18 litres
ARTNR
Article number
106123
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Mattglas
WSM
Wall / standing model
Wall model
W
Width
164 mm
H
Height
134.5 mm
L
Length
113.5 mm
GW
Installation height
1 m
NW
Netto weight
1.2040 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.040
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57VC119/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.