??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57VC115
HELP_VARIABLE
Company
Bodenschatz
Description
NIA double glass holder - Sanitary accessories
Bill of material
BA57VC115
BNR
Order number
BA57VC115
PD
Product description
NIA double glass holder, clear glass
ARTNR
Article number
105688
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chromium-plated
WF
Web color variant
Clear glass
WSM
Wall / standing model
Wall model
W
Width
164 mm
H
Height
103 mm
L
Length
93 mm
GW
Installation height
1 m
NW
Netto weight
0.9465 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57VC115
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.