??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57VC111
HELP_VARIABLE
Company
Bodenschatz
Description
NIA glass holder - Sanitary accessories
Bill of material
BA57VC111
BNR
Order number
BA57VC111
PD
Product description
NIA glass holder, clear glass
ARTNR
Article number
105684
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Clear glass
WSM
Wall / standing model
Wall model
W
Width
10.27 cm
H
Height
9.29 cm
L
Length
8.2 cm
GW
Installation height
0.95 m
NW
Netto weight
0.5 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57VC111/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.