??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM418(architecture400)
HELP_VARIABLE
Company
Bodenschatz
Description
Nia soap dispenser and glass holder - Sanitary accessories
Bill of material
BA57SM418(architecture400)
BNR
Order number
BA57SM418
PD
Product description
NIA Combination soap dispenser and glass holder, glass Tritan unbreakable BPA free
ARTNR
Article number
107359
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
WF
Web color variant
Tritanglas unzerbrechlich
WSM
Wall / standing model
Wall model
W
Width
164 mm
H
Height
134.5 mm
L
Length
113.5 mm
GW
Installation height
1 m
NW
Netto weight
0.7748 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57SM418/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.