??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM415
HELP_VARIABLE
Company
Bodenschatz
Description
NIA double glass holder - Sanitary accessories
Bill of material
BA57SM415
BNR
Order number
BA57SM415
PD
Product description
NIA double glass holder, glass Tritan unbreakable BPA free
ARTNR
Article number
107357
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
WF
Web color variant
Tritan
WSM
Wall / standing model
Wall model
W
Width
164 mm
H
Height
103 mm
L
Length
93 mm
GW
Installation height
1 m
NW
Netto weight
0.9465 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57SM415
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.