??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM411
HELP_VARIABLE
Company
Bodenschatz
Description
NIA glass holder - Sanitary accessories
Bill of material
BA57SM411
BNR
Order number
BA57SM411
PD
Product description
NIA glass holder, glass Tritan unbreakable BPA free
ARTNR
Article number
107355
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
WF
Web color variant
Tritanglas unzerbrechlich
WSM
Wall / standing model
Wall model
W
Width
10.27 cm
H
Height
9.29 cm
L
Length
8.2 cm
GW
Installation height
0.95 m
NW
Netto weight
0.5 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57SM411/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.