??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM254
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio Toilet brush set with lid - Sanitary accessories
Bill of material
BA57SM254
BNR
Order number
BA57SM254
PD
Product description
NIA Adesio Toilet brush set with lid, plastic insert and toilet brush, black Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2,05 ml SikaFast
ARTNR
Article number
107333
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
WSM
Wall / standing model
Drill / Glue
W
Width
80 mm
H
Height
387.5 mm
L
Length
93 mm
NW
Netto weight
0.699 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
96.039.090
CTN2
Customs tariff number DE, AT
96.039.099
INFO
Product information
https://www.bodenschatz.ch/direct/BA57SM254
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.