??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM252
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio spare toilet roll holder - Sanitary accessories
Bill of material
BA57SM252
BNR
Order number
BA57SM252
PD
Product description
NIA Adesio Spare toilet paper holder Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 0,7 ml SikaFast
ARTNR
Article number
107758
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
WSM
Wall / standing model
Drill / Glue
W
Width
40 mm
H
Height
43 mm
L
Length
127.5 mm
GW
Installation height
0.3 m
NW
Netto weight
0.251 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57SM252
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.