??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM250
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio Toilet paper holder without lid - Sanitary accessories
Bill of material
BA57SM250
BNR
Order number
BA57SM250
PD
Product description
NIA Adesio Toilet paper holder without lid left/right side Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 1,2 ml SikaFast
ARTNR
Article number
107754
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
MASS
Dimensions
Right
WSM
Wall / standing model
Drill / Glue
W
Width
130.5 mm
H
Height
85 mm
L
Length
69.5 mm
GW
Installation height
0.7 m
NW
Netto weight
0.57 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57SM250
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.