??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM240
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio towel rail fixed with one arm - Sanitary accessories
Bill of material
BA57SM240
BNR
Order number
BA57SM240
PD
Product description
NIA Adesio Towel rail 41.2 cm Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 1,2 ml SikaFast
ARTNR
Article number
107746
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
MASS
Dimensions
41.2 cm
WSM
Wall / standing model
Drill / Glue
W
Width
33 mm
H
Height
68 mm
L
Length
412 mm
GW
Installation height
0.8 m
NW
Netto weight
0.41 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57SM240
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.