??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM239
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio towel holder with two arms, moveable - Sanitary accessories
Bill of material
BA57SM239
BNR
Order number
BA57SM239
PD
Product description
NIA Adesio Towel rail with two movable arms 33.3cm Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 1,2 ml SikaFast
ARTNR
Article number
107748
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
MASS
Dimensions
33.3 cm
WSM
Wall / standing model
Drill / Glue
W
Width
33 mm
H
Height
75 mm
L
Length
333 mm
GW
Installation height
0.8 m
NW
Netto weight
0.87 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57SM239
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.