??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM219(architecture400)
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio soap dispenser and glass holder - Sanitary accessories
Bill of material
BA57SM219(architecture400)
BNR
Order number
BA57SM219
PD
Product description
NIA Adesio Combi soap dispenser and glass holder, glass frosted Capacity 0.18 litres Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 1,2 ml SikaFast
ARTNR
Article number
107730
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
WF
Web color variant
Mattglas
WSM
Wall / standing model
Drill / Glue
W
Width
164 mm
H
Height
157 mm
L
Length
117.5 mm
GW
Installation height
1 m
NW
Netto weight
1.3740 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
84.798.992
CTN2
Customs tariff number DE, AT
84.798.997
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57SM219/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.