??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM218(architecture400)
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio soap dispenser and glass holder - Sanitary accessories
Bill of material
BA57SM218(architecture400)
BNR
Order number
BA57SM218
PD
Product description
NIA Adesio Combi soap dispenser + glass holder clear glas Capacity 0.18 litres Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 1,2 ml SikaFast
ARTNR
Article number
107728
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
WF
Web color variant
Klarglas
WSM
Wall / standing model
Drill / Glue
W
Width
164 mm
H
Height
157 mm
L
Length
117.5 mm
GW
Installation height
1 m
NW
Netto weight
1.3740 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
84.798.992
CTN2
Customs tariff number DE, AT
84.798.997
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57SM218/
Preview - Generation
Preview
3D
Dimension
2D