??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM216
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Doppelglashalter - Sanitary accessories
Bill of material
BA57SM216
BNR
Order number
BA57SM216
PD
Product description
NIA Adesio Double glass holder matt glass Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 1,2 ml SikaFast
ARTNR
Article number
107724
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
WF
Web color variant
Mattglas
WSM
Wall / standing model
Drill / Glue
W
Width
164 mm
H
Height
125.5 mm
L
Length
96.5 mm
GW
Installation height
1 m
NW
Netto weight
1.27 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direkt/BA57SM216/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.