??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM125(architecture400)
HELP_VARIABLE
Company
Bodenschatz
Description
Nia soap dispenser - Sanitary accessories
Bill of material
BA57SM125(architecture400)
BNR
Order number
BA57SM125
PD
Product description
NIA soap dispenser, clear glass Capacity 0.18 litres
ARTNR
Article number
107303
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
WF
Web color variant
Klarglas
WSM
Wall / standing model
Wall model
W
Width
82 mm
H
Height
134.5 mm
L
Length
114 mm
GW
Installation height
1 m
NW
Netto weight
0.5410 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
84.798.992
CTN2
Customs tariff number DE, AT
84.798.997
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57SM125/
Preview - Generation
Preview
3D
Dimension
2D