??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM120(architecture400)
HELP_VARIABLE
Company
Bodenschatz
Description
Unbreakable Nia soap dish - Sanitary accessories
Bill of material
BA57SM120(architecture400)
BNR
Order number
BA57SM120
PD
Product description
NIA Soap dish Tritan unbreakable BPA free
ARTNR
Article number
107301
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
WF
Web color variant
Tritanglas unzerbrechlich
WSM
Wall / standing model
Wall model
W
Width
164 mm
H
Height
27.5 mm
L
Length
94 mm
NW
Netto weight
0.65 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57SM120/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.