??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM101
HELP_VARIABLE
Company
Bodenschatz
Description
Nia towel rail - Sanitary accessories
Bill of material
BA57SM101
BNR
Order number
BA57SM101
PD
Product description
NIA towel rail 60 cm overhang 6.1 cm
ARTNR
Article number
107280
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
MASS
Dimensions
60 cm
WSM
Wall / standing model
Wall model
W
Width
1.8 cm
H
Height
6.1 cm
L
Length
70.1 cm
GW
Installation height
1.6 m
NW
Netto weight
0.80 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
8302.5090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57SM101/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.