??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57NG157
HELP_VARIABLE
Company
Bodenschatz
Description
Nia toilet brush set freestanding - Sanitary accessories
Bill of material
BA57NG157
BNR
Order number
BA57NG157
PD
Product description
NIA Toilet brush set with lid, plastic insert and toilet brush
ARTNR
Article number
106797
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed nickel
WSM
Wall / standing model
Standing model
W
Width
96 mm
H
Height
400.5 mm
L
Length
96 mm
NW
Netto weight
1.5 kg
M
Main customs material
CTN
Customs tariff number CH
96.039.090
CTN2
Customs tariff number DE, AT
96.039.099
INFO
Product information
https://www.bodenschatz.ch/direct/BA57NG157
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.