??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57NG155
HELP_VARIABLE
Company
Bodenschatz
Description
Nia toilet paper holder with shelf - Sanitary accessories
Bill of material
BA57NG155
BNR
Order number
BA57NG155
PD
Product description
Nia Toilet paper holder with tray, fits on left or right
ARTNR
Article number
106836
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed nickel
MASS
Variant
Right
WSM
Wall / standing model
Wall model
W
Width
155 mm
H
Height
99 mm
L
Length
110 mm
GW
Installation height
0.7 m
NW
Netto weight
0.8467 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57NG155
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.