??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57NG152
HELP_VARIABLE
Company
Bodenschatz
Description
Nia spare toilet paper holder - Sanitary accessories
Bill of material
BA57NG152
BNR
Order number
BA57NG152
PD
Product description
Nia Spare toilet paper holder
ARTNR
Article number
106806
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed nickel
WSM
Wall / standing model
Wall model
W
Width
18 mm
H
Height
31.5 mm
L
Length
121.5 mm
GW
Installation height
0.3 m
NW
Netto weight
0.2034 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57NG152
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.