??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57NG151
HELP_VARIABLE
Company
Bodenschatz
Description
Nia toilet paper holder with lid - Sanitary accessories
Bill of material
BA57NG151
BNR
Order number
BA57NG151
PD
Product description
NIA toilet paper holder with lid, left/right side
ARTNR
Article number
106832
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed nickel
WSM
Wall / standing model
Wall model
W
Width
15 cm
H
Height
12.5 cm
L
Length
13 cm
GW
Installation height
0.65 m
NW
Netto weight
0.59 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57NG151/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.