??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57NG142
HELP_VARIABLE
Company
Bodenschatz
Description
Nia towel ring - Sanitary accessories
Bill of material
BA57NG142
BNR
Order number
BA57NG142
PD
Product description
NIA towel ring, 30 cm overhang 6.1 cm
ARTNR
Article number
106719
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed nickel
WSM
Wall / standing model
Wall model
W
Width
1.8 cm
H
Height
6.1 cm
L
Length
40 cm
GW
Installation height
0.85 m
NW
Netto weight
0.68 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
8302.5090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57NG142/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.