??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57NG140
HELP_VARIABLE
Company
Bodenschatz
Description
Nia towel rail fixed with one arm - Sanitary accessories
Bill of material
BA57NG140
BNR
Order number
BA57NG140
PD
Product description
Nia towel rail 41 cm single arm
ARTNR
Article number
106779
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed nickel
MASS
Dimensions
41 cm
WSM
Wall / standing model
Wall model
W
Width
33 mm
H
Height
68 mm
L
Length
411.5 mm
GW
Installation height
0.8 m
NW
Netto weight
0.3284 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57NG140
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.