??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57NG138
HELP_VARIABLE
Company
Bodenschatz
Description
Nia towel rail fixed with one arm - Sanitary accessories
Bill of material
BA57NG138
BNR
Order number
BA57NG138
PD
Product description
Nia towel rail 33 cm single arm
ARTNR
Article number
106777
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed nickel
MASS
Dimensions
33 cm
WSM
Wall / standing model
Wall model
W
Width
33 mm
H
Height
68 mm
L
Length
335.5 mm
GW
Installation height
0.8 m
NW
Netto weight
0.2948 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57NG138
Preview - Generation
Preview
3D
Dimension
2D