??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57NG127(architecture400)
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Soap Dispenser Savonnet - Sanitary accessories
Bill of material
BA57NG127(architecture400)
BNR
Order number
BA57NG127
PD
Product description
NIA soap dispenser, Savonnette Soap dispenser frosted Capacity 0.25 litres Tritan unbreakable BPA free
ARTNR
Article number
106818
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed nickel
WF
Web color variant
Tritanglas unzerbrechlich
WSM
Wall / standing model
Wall model
W
Width
85 mm
H
Height
129.5 mm
L
Length
90 mm
GW
Installation height
1 m
NW
Netto weight
0.5227 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
84.798.992
CTN2
Customs tariff number DE, AT
84.798.997
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57NG127/
Preview - Generation
Preview
3D
Dimension
2D